Alternate Catalog No. : R111XXXKFX2XXCSSS1E4
Catalog No. : 11XXXKFX2XXCSSS1E4
Description: MVR1, 15KV, 800A, 12.5KVA, SYS
UPC: 75114348881
Molded Vacuum Recloser 1-Phase, 15kV, 12.5kVA, 800 Amps, Recloser, Pole Mounting Frame, with Birdguards Top and Side Terminal - Non Vented Style, Control Model K - 351R Kestral Customer Selected. SEL 351R Controller, 16AH Battery, 3-Pin Recept for Incoming Power, Nema 2-Hole Terminals, 35 Foot 3-Pin AC Cable, 40 Foot 10/14 Pin Cable, Custom Side Label - 1000:1, Customer Supplied Control Power Transformer, No Source Side Voltage Sensors. No Line and Load Side Aresstor Brackets, No Surge Arrestors. Position Indicator - Standard Green/Open, Red/Closed. Customer Specific Assembly and Pre-Wiring.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |