Alternate Catalog No. : R111XXXKEX2BXXSYC0YZ
Catalog No. : 11XXXKEX2BXXSYC0YZ
Description: MVR RECLOSER,1PH,15KV,12.5KA,800A
UPC: 75114332958
Molded Vacuum Recloser (MVR) Assembly, Single Phase, 15KV, 12.5KA, 150KV BIL, 800 Amps, Pole Mount, Dual CT Ratio 1000/500:1, Single Phase Trip only, NEMA 2 Hole Terminal Lugs, Position Indicator Standard (Green-Open, Red-Closed), Line and Load Side Arrester Brackets. No Wildlife Protectors, Ships Completely Assembled and Site Ready. SEL 351RS KESTREL - 0351RS023XB1E11X216X, 10 Pin, Swing Open Painted Aluminum with Conv. Outlet. Standard Plus Config Labels with USB. 1-12VDC Input, 1 Standard Output, 1 Alarm Output, 2 - 10/100 BASE-T, EIA-485, Battery - 12V, 40AHR, includes 10-Pin TO 14-Pin Cable - 35 Foot. SEL-2401 SAT-SYNC Clock.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |