Alternate Catalog No. : R111XXXKDX2XXCSYC1AL
Catalog No. : 11XXXKDX2XXCSYC1AL
Description: MVR1, 15KV, 150KV BIL, 12.5KVA,
UPC: 75114348270
MVR1, 15kV, 150kV BIL, 12.5 KVA, Single Phase Recloser, Pole Mount, Wildlife Protector (Top and Side), SEL 351 Controller, 3 Pin AC Input Cable 35 Foot and Receptacle, Control Cable 30 Foot
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |