Alternate Catalog No. : R111XXXJDX2XXXSN00S9
Catalog No. : 11XXXJDX2XXXSN00S9
Description: MVR, 1PH, 15KV, 150KV BIL, NEMA 2
UPC: 75114339865
MVR, Molded Vacuum Recloser, Single Phase, Pole Mount, 15kV, 150kV BIL, 2 Hole NEMA Pads, SEL 351RS Kestrel Premium Controller, 30 Foot Standard Cable, Ships as Sub-assemblies.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |