Alternate Catalog No. : R111XXXIEX2XXXSY0053
Catalog No. : 11XXXIEX2XXXSY0053
Description: MVR,1PH,15KV,SEL351RS,35FT CABLE
UPC: 75114322201
Recloser, MVR, One (1) Single Phase MVR1, 15kV, 12.5 kA. 800 Amps, Dual Ratio CT 1000/500:1, 2 Hole Terminal lugs, 315RS Kestral Standard Control (PN 0351RS021X41B11X1XXX), 10Pin/14Pin Cable Assembly MVR 1 Phase 35 Foot, Standard Position Indicator, Accessories - Mounting Frame (Pole Mount 1 Phase).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |