Alternate Catalog No. : R111XXXIEX2XDDSY00BW
Catalog No. : 11XXXIEX2XDDSY00BW
Description: MVR,1PH,15KV,800A,SEL351RS,35FT CA
UPC: 75114327336
MVR Recloser, Single Phase, 15 kV, 800 Amp, 12.5 KV Bil, Line Side Arrester and Bracket, Lind and Load Side Animal Guards, SE 0351RS Control, 35 Foot Cable.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |