Catalog No. : 11825
Description: DIE SET NYL-INSULATED RH SERIES LUG
UPC: 786210118253
Installation Die for Nylon-Insulated Terminal Die Set - Terminal Size RH
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
|
Application |
Die for Nylon-Insulated Terminal, Size RH |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |
|
Compression shape |
Oval pressing |