Catalog No. : 11824
Description: DIE SET NYL-INSULATED RG SERIES LUG
UPC: 786210118246
Die Set for Tools TBM6, TBM6S and 25000 to Crimp Nylon-insulated RG-Series Sta-Kon Terminals
View More
View Less
For more info visit:
electrification.us.abb.com
- Color-coded Die Nests.
Descriptors
|
Category |
Lug crimping tool dies |
|
Special Features |
Color-coded Die Nests |
Specifications
|
Material |
Alloy Steel |
|
Color |
Black |
Classifications
|
Brand Name |
Application Tooling |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |
|
Compression shape |
Oval pressing |