Catalog No. : 11811T-2000
Description: 2 IN P&C FLEX 2000 FEET W/PULL TAPE
UPC: 34481008880
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Accommodates any degree of bend, ideal for shallow trenches. |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
2 Inches |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
2.375 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
UV resistant |
Y |
|
Colour |
Grey |
|
Lengthwise slotted |
N |
|
Halogen free |
N |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to CSA |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |
Documents/Support Tools
|
Support/Tools |