Catalog No. : 11811-1100
Description: 2 INCH P&C FLEX 1100 FT
UPC: 791207216324
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Accommodates any degree of bend, ideal for shallow trenches. |
Specifications
|
Material |
Non-metallic |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
Dimensions
|
Trade Size |
2 Inches |
|
Nominal size in inch |
2 inch |
|
Outer diameter |
2.375 inch |
|
Inner diameter |
2.045 inch |
|
Material |
Polyvinyl chloride (PVC) |
|
UV resistant |
Y |
|
Colour |
Grey |
|
Lengthwise slotted |
N |
|
Halogen free |
N |
|
Approved according to DIN EN 61386-23 |
N |
|
Approved according to UR |
N |
|
Approves according to Vd TÜV/GGVS |
N |
|
Approved according to CSA |
N |
|
Approved according to LUL/British Standard |
N |
|
Approved according to Lloyd's Register TA |
N |
|
Approved according to UTAC |
N |
|
Approved according to DIN 5510 |
N |
|
Approved according to NF F 16-101 |
N |