text.skipToContent text.skipToNavigation

Catalog No. : 11786M

Description:  12 TON PRESS ML HEX DIE WIRE 1/0 AN

UPC: 786210878355

12 Ton Hex Die for Non-Insulated Terminal to fit 13642M - Terminal Size J, Wire Size 1/0 AN, Military Listed
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Application

Die for Non-Insulated Terminal to fit 13642M - Terminal Size J

Specifications

Capacity

12 ton

Classifications

Brand Name

Application Tooling

Standard

Military grade

Dimensions

Size

Wire Size 1/0 AN

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Not isolated cable connections