Catalog No. : 11767
Description: 12 TON PRESS DIE WIRE 2/0 CODE 63
UPC: 786210878423
12 Ton Hydraulic Press Die - Wire Size 2/0, Die Code 63
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Lug crimping tool dies |
Specifications
Capacity |
12 ton |
Classifications
Brand Name |
Application Tooling |
Dimensions
Size |
Wire Size 2/0 |
Compliance and Certifications
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
Application |
Insulated cable connections |