Catalog No. : 11764M
Description: 12TON PRESS DIE WIRE No2 CODE 51 ML
UPC: 786210865034
12 Ton Hydraulic Press Die - Wire Size 2, Die Code 51, Military Listed
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
12 ton |
Classifications
|
Brand Name |
Application Tooling |
|
Standard |
Military Listed |
Dimensions
|
Size |
Wire Size 2 |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |