Catalog No. : 11747-TB
Description: 12 TON PRESS DIE W/DIE CODE 94H GRN
UPC: 786210117478
12 Ton Press Installing Die - Use with Catalog Number 13400, Die Code 94H, Copper Code 600 kcmil, Flex/24 1100/24, AL/CU 400 kcmil, Color Code Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
12 ton |
|
Color |
Green |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Size |
Copper Code 600 kcmil, Flex/24 1100/24, AL/CU 400 kcmil |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |