text.skipToContent text.skipToNavigation

Catalog No. : 11738-TB

Description:  12 TON PRESS HEX DIE W/DIE CODE 45

UPC: 786210359199

12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 45, Copper Code 2/0 AWG, Flex/24 275/24, Color Code Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Color

Black

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code 2/0 AWG, Flex/24 275/24

Compliance and Certifications

RoHS Out of scope of RoHS
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant