text.skipToContent text.skipToNavigation

Catalog No. : 11736

Description:  12 TON PRESS HEX DIE W/DIE CODE 37

UPC: 786210117362

12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 37, Copper Code #1 AWG, Flex/24 150/24, AL/CU #4 AWG, Color Code Green
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Color

Green

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code #1 AWG, Flex/24 150/24, AL/CU #4 AWG

Compliance and Certifications

REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections