text.skipToContent text.skipToNavigation

Catalog No. : 11735

Description:  12 TON PRESS HEX DIE W/DIE CODE 33

UPC: 786210117355

12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 33, Copper Code #2 AWG, Flex/24 125/24, Color Code Brown
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Color

Brown

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code #2 AWG, Flex/24 125/24

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant
ETIM EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection

Application

Insulated cable connections