Catalog No. : 11734
Description: 12 TON PRESS HEX DIE W/DIE CODE 29
UPC: 786210117348
12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 29, Copper Code #4 AWG, Flex/24 91/24, AL/CU #6 AWG, Color Code Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
12 ton |
|
Color |
Gray |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Size |
Copper Code #4 AWG, Flex/24 91/24, AL/CU #6 AWG |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |