Catalog No. : 11733
Description: 12 TON PRESS HEX DIE W/DIE CODE 24
UPC: 786210117331
12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 21, Copper Code #6 AWG, Flex/24 61/24, AL/CU #8 AWG, Color Code Blue
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Lug crimping tool dies |
Specifications
|
Capacity |
12 ton |
|
Color |
Blue |
Classifications
|
Brand Name |
Application Tooling |
Dimensions
|
Size |
Copper Code #6 AWG , AL/CU #8 AWG |
Compliance and Certifications
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001282 Insert for crimp tool cable lugs, cable end sleeves, screen connection
|
Application |
Insulated cable connections |