text.skipToContent text.skipToNavigation

Catalog No. : 11732

Description:  12 TON PRESS HEX DIE W/DIE CODE 21

UPC: 786210117324

12 Ton Press Hex Installing Die - Use with Catalog Number 13400, Die Code 21, Copper Code #8 AWG, Flex/24 37/24, AL/CU 10 AWG, Color Code Red
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

12 ton

Color

Red

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code #8 AWG, Flex/24 37/24, AL/CU 10 AWG

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant