text.skipToContent text.skipToNavigation

Catalog No. : 1164046

Description:  RAMAD 55522 Y2KB

UPC:

FT 10 Pole Separate Source Test Plug
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

FT Test Switch

Specifications

Type

TEST PLUG

No. of Currents

10

No. of Potatials

10

Number of Poles

10