text.skipToContent text.skipToNavigation

Catalog No. : 1150-487-1

Description:  TB RETROFIT KIT: MVS3

UPC: 75114422246

Tru-Break Retrofit Kit for MVS3, Includes (3) BIPS, (1) Tru-Break MVS3 Handle, (1) Tru-Break Interlock Linkage, (3) 600 Amp Studs, (3) 600 Amp Voltage Detection Cap with Eye, (1) Tru-Break Mounting Clamps Kit, (1 Foot) #6 AWG Cable
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Switch part or accessory

Application

For 3-Phase Molded Vacuum Switches

Specifications

Amperage Rating

600 A

Phase

3

Cable Size

#6 AWG

Classifications

Brand Name

Elastimold

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here