text.skipToContent text.skipToNavigation

Catalog No. : 1150-399

Description:  STAND FREE FRAME LEGS, 1 PER WAY

UPC: 75114302333

Stand Free Frame Legs, 1 Per Way, Stainless Steel, 23.75 inch
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

23.75 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant