Catalog No. : 1150-170
Description: OFFSET CONNECTING PLATE
UPC: 75114265508
Offset Connecting Plate, Stainless Steel, Width 1 inch, Length 7 inch, Rounded Corners. (2) 9/16 x 15/16 inch Slots on 3-3/8 inch Center. One Slot Inline, the other Transverse.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Rounded Corners |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
7 in |