text.skipToContent text.skipToNavigation

Catalog No. : 1150-168

Description:  STABILIZING SUPPORT PLATE

UPC: 75114265522

Stabilizing Support Plate, Stainless Steel, Width 9 inch, Length 19 inch, Thickness 3/16 inch. 9/16 inch wide Slot in each corner.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold

Dimensions

Size

9 x 19 in