text.skipToContent text.skipToNavigation

Catalog No. : 1150-167

Description:  JUNCTION MODULAR SHIELD BRKT

UPC: 75114265485

Junction Modular Shield Bracket, 300 Series Stainless Steel. 15.00 inch x 16.510 inch U-Shaped Bracket.Sides 2.875 inches Tall, Holes on all four corners .390 inch Diameter. Ten 18-8 Stainless Steel Threaded Rods 5/16-18 UNC x 3/4 inch long
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

Elastimold