Catalog No. : 1150-165
Description: ADJ MODULAR LOWER FRAME
UPC: 75114265539
Lower Frame Modular Adjustable Height, 2 Piece Floor Mount. Stainless Steel. 23-3/4 inch Wide
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Cable accessories |
Special Features |
Modular Adjustable Height |
Specifications
Material |
Stainless Steel |
Mounting |
Floor Mount |
Classifications
Brand Name |
ELASTIMOLD |
Dimensions
Size |
23-3/4 in |