text.skipToContent text.skipToNavigation

Catalog No. : 114102R

Description:  50A,3P4W,REC,REPL INT ASSY

UPC: 708917160380

Replacement Interior Receptacle Assembly - Rating 50A, 3 Pole 4 Wire
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

50 Amps

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

50 A

Number of poles

3