text.skipToContent text.skipToNavigation

Catalog No. : 11410

Description:  40 TON PRESS DIE W/DIE CODE 76 BLU

UPC: 786210114101

40 Ton Press Installing Die - Use with Catalog Number 21940, Die Code 76, Copper Code 400 kcmil, Flex/24 775/24 (long), AL/CU 300 kcmil, Color Code Blue
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Lug crimping tool dies

Specifications

Capacity

40 ton

Color

Blue

Classifications

Brand Name

Application Tooling

Dimensions

Size

Copper Code 400 kcmil, Flex/24 775/24 (long), AL/CU 300 kcmil

Compliance and Certifications

REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant