text.skipToContent text.skipToNavigation

Ref. No. : 112821  |  Catalog No. : CL45A311M1

Description:  Double clamp terminal 3P, AC3 18.5kW 380-400V, 24V/50-60Hz AC Bifreq. coil (GE)

EAN: 8425095128217

Description:
  • Power circuit (AC): Up to 690V
  • Control circuit:
    Alternating current up to 690V AC
    Direct current up to 440V DC
  • Terminal numbering in accordance with EN50005 and EN 50012
  • Fixing by clipping onto 35mm DIN rail EN50022-35 or by screws
  • Degree of protection IP20
  • screws protected against accidental contact in accordance with VDE 0106
  • Three coil terminals
  • The types CL…E are also suitable for AC controls
  • Accessories:
    Mounting possibilities of front/side instantaneous auxiliary contact blocks, timed auxiliary contact blocks, mechanical latch, transient suppressor block and interface modules
  • Maximum number of auxiliary contacts: 4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Three-pole contactors from 9 to 105 A (AC3)

Control circuit

AC

Frequency Control Voltage: AC

50-60 Hz

Terminal type

Double clamp terminal

Non-inductive loads AC1

60 A

Motors <= 440V, 3-phase 50/60Hz AC3

40 A

Electrical endurance: # operations AC3

2 x 106

Aux Contacts

1NO+1NC

Type

For contactors type CL - D

Control Voltage: AC

24 V

Admissible power AC3 220V, 230V

11 kW

Admissible power AC3 380V, 400V

18.5 kW

Admissible power AC3 415V, 440V

22 kW

Admissible power AC3 500V

25 kW

Package (pcs)

10

Classifications

ETIM 5.0

EC000066 - Power contactor, AC switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

Dimensions

Weight

0.540 kg