text.skipToContent text.skipToNavigation

Alternate Catalog No. : LB1DK

Ref. No. : 112654  |  Catalog No. : LB1DK

Description:  Spare coil, 120-125V DC (GE)

EAN: 8425095126541

Description:
  • Power circuit (AC): up to 690V
  • control circuit: alternating current up to 690V AC
  • Terminal numbering in accordance with EN50005 and EN 50012
  • Fixing by clipping onto 35mm DIN rail EN50022-35 or by screws
  • screws protected against accidental contact in accordance with VDE 0106
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Accessories

Control circuit

DC

Range

Spare coil

Group

Pure DC coil

Control Voltage: DC

120-125 V

Type

For contactors type CL - D

For use with

CL00 - CL02

Package (pcs)

5

Classifications

ETIM 5.0

EC001043 - Coil for relay

ETIM 6.0

EC001043 - Coil for relay

ETIM 7

EC001043 - Coil for relay

Dimensions

Weight

0.205 kg