text.skipToContent text.skipToNavigation

Alternate Catalog No. : CL04D310MD

Ref. No. : 112096  |  Catalog No. : CL04D310MD

Description:  Double clamp terminal 3P, AC3 16 kW 380-400V, 24V DC (GE)

EAN: 8425095120969

Description:
  • Power circuit (AC): Up to 690V
  • Control circuit
    Alternating current up to 690V AC
    Direct current up to 440V DC
  • Terminal numbering in accordance with EN50005 and EN 50012
  • Fixing by clipping onto 35mm DIN rail EN50022-35 or by screws
  • Degree of protection IP20
  • screws protected against accidental contact in accordance with VDE 0106
  • Three coil terminals
  • The types CL…E are also suitable for AC controls
  • Accessories:
    Mounting possibilities of front/side instantaneous auxiliary contact blocks, timed auxiliary contact blocks, mechanical latch, transient suppressor block and interface modules
  • Maximum number of auxiliary contacts: 6
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Three-pole contactors from 9 to 105 A (AC3)

Control circuit

DC

Control Voltage: DC

24 V

Terminal type

Double clamp terminal

Non-inductive loads AC1

60 A

Motors <= 440V, 3-phase 50/60Hz AC3

32 A

Electrical endurance: # operations AC3

2 x 106

Aux Contacts

1NO

Type

For contactors type CL - D

Admissible power AC3 220V, 230V

9 kW

Admissible power AC3 380V, 400V

16 kW

Admissible power AC3 415V, 440V

16 kW

Admissible power AC3 500V

18.5 kW

Package (pcs)

10

Classifications

ETIM 5.0

EC000066 - Power contactor, AC switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

Dimensions

Weight

0.835 kg