Alternate Catalog No. : R1111CSRSXAEXCSYS07G
Catalog No. : 111CSRSXAEXCSYS07G
Description: MVR RECLOSER,1PH,15KV,12.5KA,800A
UPC: 75114287869
MVR - Molded Vacuum Recloser, 1-Phase, 15kV, 12.5kA, 800 Amps, Arial Lugs, Sel-351RS Kestrel Control, 12/10 Pin Control Cable 35 foot, 5-Pin AC Input Cable, Line Side Arrester Frame, Non-Vented Wildlife Protectors, ABB Oil-Filled PT.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Recloser |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |