Alternate Catalog No. : 1115 DP
Catalog No. : 1115DP
Description: ALUM TRANSFORMER PAD 16 HOLES
UPC: 783786762583
Aluminum Transformer Pad, 16 Holes - two rows of 8 holes with 9/16 inch Diameter - spaced on 1-3/4 inch centers, 4 inch wide X 3/4 inch thick X 14-1/4 inch long. Ampacity Rating 65 Degree C Rise 20 Ambient with 4 inch Dim Vert, 1 Bar 2350, 2 Bars 3500.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Special Features |
NEMA Spacing of 1.75 inch Centers |
Specifications
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4 inch wide X .750 inch thick X 14.250 inch long |