Alternate Catalog No. : R11111AKEX2BXBSYC0YB
Catalog No. : 1111AKEX2BXBSYC0YB
Description: MVR,1PH,15KV,SEL351RS,35FT CABLE
UPC: 75114327558
Smart - Light - Flexible - Made with Your Needs In Mind.
MVR. 1 Phase, 15kV, Custom Frame, Single Oil Filled PT 7200V - 120v 1kVA 1 Primary/1 Secondary (Single Bushing) Customer Selected 351RS, 35 Foot Control Cable, 2-hole Lugs, Both Line And Load Side Arrester Brackets, Customer Specified Arresters, Vented Wildlife Protectors On Side Bushings, Standard Position Indicators.
View More
View Less
For more info visit:
electrification.us.abb.com
- Smart Grid Ready
- Lightweight
- Simplified Mechanism
- Modular Design
- Easy-To-See Position Indicator
- Reliable Long-Life Mechanism
- Reduced Inventory Items
Descriptors
|
Category |
Recloser |
|
Special Features |
35 Foot Control Cable. Vented Wildlife Protectors. 10,000 Mechanical Operations. Insulation Material EPDM/Silicone Rubber. |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
15 kV |
|
Amperage Rating |
800 A |
|
Mounting |
Pole Mount |
|
Operating Temperature |
Normal -10 to +45 C , Extreme -40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI C37.60-2003 |