Catalog No. : 111
Description: 2 INCH BONDING LKNT ASSY
UPC: 786210001111
2 Inch Bonding Locknut, Hardened Steel for Use With Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Locknuts |
|
Application |
To Connect Externally Threaded Conduit or Connector to a Threadless Opening In a Box or Enclosure. To Effectively Bond Conduit or Connector to Box or Enclosure. |
Specifications
|
Material of Construction |
Steel |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
|
Standard |
UL E3060, CSA |
Dimensions
|
Thread Size |
2 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441404 | N/A | N/A | N/A |
| UL | E3060 | N/A | KDER | N/A | N/A |
ETIM Classification
ETIM
EC002382 Locknut
|
Material |
Steel |
|
Surface protection |
Untreated |
|
With nylon ring |
N |
Documents/Support Tools
|
Sales Drawing |