text.skipToContent text.skipToNavigation

Alternate Catalog No. : LB1A5

Ref. No. : 110420  |  Catalog No. : LB1A5

Description:  Spare coil, 220V/50-60Hz AC Bifreq. Coil (GE)

EAN: 8425095104204

Description:
  • Power circuit (AC): Up to 690V
  • Control circuit:
    Alternating current up to 690V AC
    Direct current up to 440V DC
  • Terminal numbering in accordance with EN50005 and EN 50012
  • Fixing by clipping onto 35mm DIN rail EN50022-35 or by screws
  • Degree of protection IP20
  • screws protected against accidental contact in accordance with VDE 0106
  • Three coil terminals
  • The types CL…E are also suitable for AC controls
  • Accessories:
    Mounting possibilities of front/side instantaneous auxiliary contact blocks, timed auxiliary contact blocks, mechanical latch, transient suppressor block and interface modules
  • Maximum number of auxiliary contacts: 4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series CSCN - Contactors designed for capacitor switching application

Specifications

Range

Spare coil

Control circuit

AC

Frequency Coil voltages: alternating current

50 Hz / 60 Hz

For use with

CSCN12 - CSCN25
CL00 - CL25

Series

Series CSC-contactors
Accessories

Classifications

ETIM 5.0

EC001043 - Coil for relay

ETIM 6.0

EC001043 - Coil for relay

ETIM 7

EC001043 - Coil for relay

Dimensions

Weight

0.080 kg