text.skipToContent text.skipToNavigation

Catalog No. : 10RCS-251TX

Description:  HEAT-SHR MALE-250 TAB 12-10 LEN 1.8

UPC: 786210064918

Heat-Shrinkable Fully Insulated Male Tab, Length 1.80 Inches, Maximum Insulated .250, Tab Size .250x.032, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Application Tools: WT1255

Descriptors

Category

Electrical terminals

Specifications

Voltage Rating

600 V

Material

Brass

Color

Yellow

Classifications

Brand Name

Sta-Kon

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622701 N/A N/A N/A
CSA 7222 622701 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC000516 Round or flat plug/receptacle

Insulation

Fully isolated

Colour insulation

Yellow

Material insulation

PA

Material

Copper

AWG-range

12-10

Documents/Support Tools

Sales Drawing

Click here