text.skipToContent text.skipToNavigation

Catalog No. : 10RC-6X

Description:  EXP INS VINYL RING TERM, 12-10, NO6

UPC: 786210800370

Expanded Vinyl-Insulated Ring Terminal, Length 1.06 Inches, Width .31 Inches, Maximum Insulation .250, Bolt Hole #6, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated
View More View Less
For more info visit:  electrification.us.abb.com
  • Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation.
  • Ring terminals won't fall free even if the mounting screw loosens.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001
  • Alternate Package Qty: RC337-250

Descriptors

Category

Electrical terminals

Special Features

Catalog numbers ending with the suffix X indicate an expanded insulation grip. This means a wider wire entry to accommodate heavy wall insulation. Ring terminals Won't fall free even if the mounting screw loosens.

Specifications

Voltage Rating

600 V

Material

Copper

Color

Yellow

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Dimensions

Wire Size

12-10 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4503 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A
ETIM EC001052 Solderless copper terminals for copper conductors

Flange shape

Ring shape

Insulation

Polyvinyl chloride (PVC)

Colour insulation

Yellow

Reel packaging

N

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Stud size (imperial)

6

Documents/Support Tools

Sales Drawing

Click here