Catalog No. : 10EP-HAB
Description: INSULATED PLUG, 200A, 15/25KV, HAB
UPC: 783786628452
200 Amp, 15/25kV, Deadbreak Elbow Cable Entrance Insulating Plug, Cable Insulation Diameter 1.040 inch to 1.175 inch. 9.25 inches Long. Plastic.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Non-Electrical. Fake Probe. |
|
Application |
Holds Elbow in Place and Seals Cable Entrances. |
Specifications
|
Material |
Plastic |
|
Connection |
Threaded |
Classifications
|
Brand Name |
Elastimold |
Dimensions
|
Size |
Cable Insulation Diameter 1.040 inch to 1.175 inch. |