Catalog No. : 10AAW
Description: AL SPLITBOLT CONN W/SP 2/0STR-2SLD
UPC: 783786855025
Type AAW Aluminum Split-Bolt Connector with Spacer and Washer for Use on Aluminum, ASCR Conductors. Conductor Range for Equal Main and Tap 2/0 Str.-2 Sol.
View More
View Less
For more info visit:
electrification.us.abb.com
- Bolt, nut, pressure bar and contoured spacer of aluminum alloy. Large contoured spaces provides wide separation.
- Nut anodized to prevent thread galling.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt, nut, pressure bar and contoured spacer of aluminum alloy. Large contoured spaces provides wide separation. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Aluminum |
|
Finish |
Electro Tin-Plated |
|
Color |
Metallic |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Aluminium |