text.skipToContent text.skipToNavigation

Catalog No. : 10564PVC

Description:  MI/PVC WTRTHT FTG 1/2 IN .625-.760

UPC: 786210308043

Made or assembled in Canada.

Watertight fitting made of Malleable Iron PVC coated with a hub thread size of 1/2 inch Cable Jacket outside diameter is 0.625 to 0.76 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used

Specifications

Material

Malleable Iron

Finish

PVC Coated

Color

Black

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Standard

CSA 23086, CSA 4484

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A 23086-23 N/A
CSA 4484 441402 N/A 2170800 N/A