Catalog No. : 10552
Description: MI WTRTHT FTG 2IN 2.350-2.565 2.092
UPC: 786210307961
Made or assembled in Canada.
Watertight fitting made of malleable iron with a hub thread size of 2 inches Cable Jacket outside diameter is 2.35 to 2.565 inches Throat diameter 2.092 inches.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used |
Specifications
|
Material |
Malleable Iron |
|
Color |
Silver |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
T&B Fittings |
|
Standard |
UL E38947, CSA 23086, CSA 4484 |
Dimensions
|
Size |
2 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 23086 | 441805 | N/A | 23086-29 | N/A |
| CSA | 4484 | 441402 | N/A | 2170800 | N/A |
| UL | E38947 | N/A | PJOX | N/A | N/A |
Documents/Support Tools
|
Instruction Sheet |