text.skipToContent text.skipToNavigation

Catalog No. : 10474AL

Description:  JACKETED CABLE CONN.

UPC: 786210700342

Made or assembled in Canada.

Watertight fitting made of aluminum with a hub thread size of 2 inches Cable Jacket outside diameter is 2.156 to 2.36 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Standard

UL E38947, CSA 23086, CSA 4484

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A 23086-11 N/A
CSA 4484 441402 N/A 2170719 N/A
UL E38947 N/A N/A N/A N/A