Alternate Catalog No. : BCLF01
Ref. No. : 104701 | Catalog No. : BCLF01
Description: Frontal Instantaneous and timed auxiliary contact blocks, 1NC, One pole (GE)
EAN: 8425095047013
Description:
- Terminal numbering in accordance with EN50005 and EN50012
- Terminals protected against accidental contcat in accordance with VDE 0106 t.100, VBG4:IP20
- Combinations for contactors and front/side mounted auxiliary contact blocks
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Series CL - Contactor series for General Purpose application |
Specifications
|
Series |
Accessories |
|
Range |
Instantaneous and timed auxiliary contact blocks |
|
Aux Contacts |
1NC |
|
Type |
One pole |
|
For use with |
CL00 - CL10 |
|
Mounting |
Frontal |
|
Contacts |
1NC |
|
Package (pcs) |
10 |
Classifications
|
ETIM 5.0 |
EC000041 - Auxiliary contact block |
|
ETIM 6.0 |
EC000041 - Auxiliary contact block |
|
ETIM 7 |
EC000041 - Auxiliary contact block |
Dimensions
|
Weight |
0.015 kg |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.