Catalog No. : 10466AL
Description: AL WTRTHT FTG HUB 1/2 IN .875-.985
UPC: 786210700267
Made or assembled in Canada.
Watertight fitting made of aluminum with a hub thread size of 1/2 inch Cable Jacket outside diameter is 0.875 to 0.985 inch.
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Electrical fittings |
|
Special Features |
When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used |
Specifications
|
Material |
Aluminum |
|
Color |
Silver |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
T&B Fittings |
|
Standard |
UL E38947, CSA 4484 |
Dimensions
|
Size |
1/2 Inch |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441402 | N/A | 2170800 | N/A |
| UL | E38947 | N/A | N/A | N/A | N/A |