text.skipToContent text.skipToNavigation

Catalog No. : 10466

Description:  MI FITTING- WTRTIGHT- 1/2 PO

UPC: 786210307510

Made or assembled in Canada.

Watertight fitting made of malleable iron with a hub thread size of 1/2 inch Cable Jacket outside diameter is 0.875 to 0.985 inches.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used

Specifications

Material

Malleable Iron

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Standard

UL E38947, CSA 23086, CSA 4484

Dimensions

Size

1/2 Inch

Compliance and Certifications

REACH REACH 240 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441805 N/A 23086-22 N/A
CSA 4484 441402 N/A 2170800 N/A
UL E38947 N/A PJOX N/A N/A

Documents/Support Tools

Instruction Sheet

Click here