text.skipToContent text.skipToNavigation

Catalog No. : 10462AL

Description:  AL WTRTHT FTG HUB 1/2 IN .562-.625

UPC: 786210307404

Made or assembled in Canada.

Watertight fitting made of aluminum with a hub thread size of 1/2 inch Cable Jacket outside diameter is 0.562 to 0.625 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

When using fittings on single conductor cable, aluminum fittings and aluminum locknuts must be used

Specifications

Material

Aluminum

Color

Silver

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Standard

CSA 4484

Dimensions

Size

1/2 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 4484 441402 N/A 2170800 N/A