text.skipToContent text.skipToNavigation

Alternate Catalog No. : CL10A300MU

Ref. No. : 104295  |  Catalog No. : CL10A300MU

Description:  Double clamp terminal 3P, AC3 55kW 380-400V, 380-400V/50Hz|480V/60Hz AC (GE)

EAN: 8425095042957

Description:
  • Power circuit (AC): Up to 690V
  • Control circuit:
    Alternating current up to 690V AC
    Direct current up to 440V DC
  • Terminal numbering in accordance with EN50005 and EN 50012
  • Fixing by clipping onto 35mm DIN rail EN50022-35 or by screws
  • Degree of protection IP20
  • screws protected against accidental contact in accordance with VDE 0106
  • Three coil terminals
  • The types CL…E are also suitable for AC controls
  • Accessories:
    Mounting possibilities of front/side instantaneous auxiliary contact blocks, timed auxiliary contact blocks, mechanical latch, transient suppressor block and interface modules
  • Maximum number of auxiliary contacts: 4
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Series CL - Contactor series for General Purpose application

Specifications

Series

Three-pole contactors from 9 to 105 A (AC3)

Control circuit

AC

Frequency Control Voltage: AC

50 Hz
60 Hz

Terminal type

Double clamp terminal

Non-inductive loads AC1

140 A

Motors <= 440V, 3-phase 50/60Hz AC3

105 A

Electrical endurance: # operations AC3

1.5 x 106

Type

For contactors type CL - D

Admissible power AC3 220V, 230V

30 kW

Admissible power AC3 380V, 400V

55 kW

Admissible power AC3 415V, 440V

55 kW

Admissible power AC3 500V

65 kW

Package (pcs)

10

Classifications

ETIM 5.0

EC000066 - Power contactor, AC switching

ETIM 6.0

EC000066 - Power contactor, AC switching

ETIM 7

EC000066 - Power contactor, AC switching

Dimensions

Weight

1.440 kg