Catalog No. : 1016TB
Description: GROUND PLATE - GALVANIZED
UPC: 783786108046
Made or assembled in Canada.
Galvanized Steel Ground Plate with 5/8 Inch Stud (Connector Not Included)
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Grounding devices or assemblies |
|
Special Features |
As efficient as two 10-ft. x 5/8 ground rods. 1/4 inch thick. |
Specifications
|
Conductor Material |
Steel |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
CSA 29625 |
Dimensions
|
Conductor Size |
#8 - 1/0 AWG |
|
Length |
14-3/4 in |
|
Size |
14-3/4 Inchesx9-3/4 Inches |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 29625 | 441404 | N/A | 70016204_2018-09-07 | N/A |
Documents/Support Tools
|
Sales Drawing |